17. Appendix #OpenCR

_images/opencr.png

17.1. Overview

OpenCR is a main controller board of the TurtleBot3. OpenCR; Open-source Control module for ROS, is developed for ROS embedded systems to provide completely open-source hardware and software. Everything about the board; Schematics, PCB Gerber, BOM and the firmware source code for the TurtleBot3 are free to distribute under open-source licenses for users and the ROS community.

The STM32F7 series is a main chip inside the OpenCR board which is based on a very powerful ARM Cortex-M7 with floating point unit. The development environment for OpenCR is wide open from Arduino IDE and Scratch for young students to traditional firmware development for the expert.

OpenCR provides digital and analog input/output pins that can interface with extension board or various sensors. Also, OpenCR features various communication interfaces: USB for connecting to PC, UART, SPI, I2C, CAN for other embedded devices.

OpenCR can provide a best solution when using with a SBC. It supports 12V, 5V, 3.3V power outputs for SBCs and sensors. It also supports hot swap power inputs between battery and SMPS.

OpenCR will be the best solution for implementing your embedded control design.


17.2. Specification

Items Specifications
Microcontroller STM32F746ZGT6 / 32-bit ARM Cortex®-M7 with FPU (216MHz, 462DMIPS)
Sensors Gyroscope 3Axis, Accelerometer 3Axis, Magnetometer 3Axis (MPU9250)
Programmer ARM Cortex 10pin JTAG/SWD connector
USB Device Firmware Upgrade (DFU)
Serial
Extension pins 32 pins (L 14, R 18) *Arduino connectivity
Sensor module x 4 pins
Extension connector x 18 pins
Communication circuits USB (Micro-B USB connector/USB 2.0/Host/Peripehral/OTG)
TTL (JST 3pin / Dynamixel)
RS485 (JST 4pin / Dynamixel)
UART x 2
CAN
LEDs and buttons LD2 (red/green) : USB communication
User LED x 4 : LD3 (red), LD4 (green), LD5 (blue)
User button x 2
Powers External input source
5 V (USB VBUS), 7-24 V (Battery or SMPS)
Default battery : LI-PO 11.1V 1,800mAh 19.98Wh
Default SMPS: 12V 5A
External output source
12V@1A, 5V@4A, 3.3V@800mA
External battery connect for RTC (Real Time Clock)
Power LED: LD1 (red, 3.3 V power on)
Reset button x 1 (for power reset of board)
Power on/off switch x 1
Dimensions 105(W) X 75(D) mm
Mass 60g
  • Hot swap power switch between “shore power”(12V, 5A SMPS) and “mobile power”(battery) from OpenCR board enables UPS(Uninterrupted Power Supply) feature.

17.3. User Guide

17.3.1. Run serial_node package

rosrun rosserial_python serial_node.py __name:=turtlebot3_core _port:=/dev/ttyACM0 _baud:=115200

17.3.2. Testing

rostopic echo /imu

header:
  seq: 179
  stamp:
    secs: 1486448047
    nsecs: 147523921
  frame_id: imu_link
orientation:
  x: 0.0165222994983
  y: -0.0212152898312
  z: 0.276503056288
  w: 0.960632443428
orientation_covariance: [0.0024999999441206455, 0.0, 0.0, 0.0, 0.0024999999441206455, 0.0, 0.0, 0.0, 0.0024999999441206455]
angular_velocity:
  x: 2.0
  y: 1.0
  z: -1.0
angular_velocity_covariance: [0.019999999552965164, 0.0, 0.0, 0.0, 0.019999999552965164, 0.0, 0.0, 0.0, 0.019999999552965164]
linear_acceleration:
  x: 528.0
  y: 295.0
  z: 16648.0
linear_acceleration_covariance: [0.03999999910593033, 0.0, 0.0, 0.0, 0.03999999910593033, 0.0, 0.0, 0.0, 0.03999999910593033]
---

17.4. Open Source Software

You can modify the downloaded source code and share it with your friends.

17.5. Open Source Hardware

If you want to manufacture your own OpenCR, you can download necessary files such as PCB Gerber, BOM. When the board is ready firmware source code can be burned into the MCU.

17.6. Wiki Site for More Information